Print Back
7200-P Series Single Row Angular Contact Ball Bearings
Unit of Measure
1 2 

Item #

Bore d

Outside Diameter D1

Width B

Grease Speed Rating n1

Basic Dynamic Radial Load Rating C

Basic Static Radial Load Rating Co

7200-P N/A 10.000 mm N/A 30.0000 mm N/A 9.00 mm N/A 19000 rpm N/A 7020 N N/A 3200 N
7201-P N/A 12.000 mm N/A 32.0000 mm N/A 10.00 mm N/A 18000 rpm N/A 7610 N N/A 3750 N
7202-P N/A 15.000 mm N/A 35.0000 mm N/A 11.00 mm N/A 17000 rpm N/A 8840 N N/A 4250 N
7203-P N/A 17.000 mm N/A 40.0000 mm N/A 12.00 mm N/A 15000 rpm N/A 11700 N N/A 6000 N
7204-P N/A 20.000 mm N/A 47.0000 mm N/A 14.00 mm N/A 12000 rpm N/A 14800 N N/A 8300 N
7205-P N/A 25.000 mm N/A 52.0000 mm N/A 15.00 mm N/A 10000 rpm N/A 16800 N N/A 10400 N
7206-P N/A 30.000 mm N/A 62.0000 mm N/A 16.00 mm N/A 8500 rpm N/A 21200 N N/A 12700 N
7207-P N/A 35.000 mm N/A 72.0000 mm N/A 17.00 mm N/A 8000 rpm N/A 29100 N N/A 19300 N
7208-P N/A 40.000 mm N/A 80.0000 mm N/A 18.00 mm N/A 7000 rpm N/A 32500 N N/A 22400 N
7209-P N/A 45.000 mm N/A 85.0000 mm N/A 19.00 mm N/A 6700 rpm N/A 39000 N N/A 27500 N
7210-P N/A 50.000 mm N/A 90.0000 mm N/A 20.00 mm N/A 6000 rpm N/A 40300 N N/A 30000 N
7211-P N/A 55.000 mm N/A 100.0000 mm N/A 21.00 mm N/A 5600 rpm N/A 48800 N N/A 37500 N
7212-P N/A 60.000 mm N/A 110.0000 mm N/A 22.00 mm N/A 5000 rpm N/A 58500 N N/A 45500 N
7213-P N/A 65.000 mm N/A 120.0000 mm N/A 23.00 mm N/A 4500 rpm N/A 63700 N N/A 51000 N
7214-P N/A 70.000 mm N/A 125.0000 mm N/A 24.00 mm N/A 4300 rpm N/A 68900 N N/A 56000 N
7215-P N/A 75.000 mm N/A 130.0000 mm N/A 25.00 mm N/A 4000 rpm N/A 71500 N N/A 60000 N
7216-P N/A 80.000 mm N/A 140.0000 mm N/A 26.00 mm N/A 3800 rpm N/A 83200 N N/A 71000 N
7217-P N/A 85.000 mm N/A 150.0000 mm N/A 28.00 mm N/A 3600 rpm N/A 95600 N N/A 83000 N
7218-P N/A 90.000 mm N/A 160.0000 mm N/A 30.00 mm N/A 3400 rpm N/A 108000 N N/A 95000 N
7219-P N/A 95.000 mm N/A 170.0000 mm N/A 32.00 mm N/A 3200 rpm N/A 124000 N N/A 110000 N
7220-P N/A 100.000 mm N/A 180.0000 mm N/A 34.00 mm N/A 3000 rpm N/A 130000 N N/A 125000 N
7221-P N/A 105.000 mm N/A 190.0000 mm N/A 36.00 mm N/A 2800 rpm N/A 143000 N N/A 129000 N
7222-P N/A 110.000 mm N/A 200.0000 mm N/A 38.00 mm N/A 2600 rpm N/A 153000 N N/A 156000 N
7224-P N/A 120.000 mm N/A 215.0000 mm N/A 40.00 mm N/A 2200 rpm N/A 165000 N N/A 163000 N
7226-P N/A 130.000 mm N/A 230.0000 mm N/A 40.00 mm N/A 1900 rpm N/A 186000 N N/A 193000 N
Unit of Measure
1 2