Print Back
1200-EK Series Self Aligning Ball Bearings with Tapered Bore
Unit of Measure
1 

Item #

Bore d

Outside Diameter D1

Width B

Grease Speed Rating n1

Basic Dynamic Radial Load Rating C

Basic Static Radial Load Rating Co

1204EK N/A 20.000 mm N/A 47.0000 mm N/A 14.00 mm N/A 15000 rpm N/A 12700 N N/A 3400 N
1205EK N/A 25.000 mm N/A 52.0000 mm N/A 15.00 mm N/A 13000 rpm N/A 14300 N N/A 4000 N
1206EK N/A 30.000 mm N/A 62.0000 mm N/A 16.00 mm N/A 10000 rpm N/A 15600 N N/A 4650 N
1207EK N/A 35.000 mm N/A 72.0000 mm N/A 17.00 mm N/A 9000 rpm N/A 19000 N N/A 6000 N
1208EK N/A 40.000 mm N/A 80.0000 mm N/A 18.00 mm N/A 8500 rpm N/A 19900 N N/A 6950 N
1209EK N/A 45.000 mm N/A 85.0000 mm N/A 19.00 mm N/A 7500 rpm N/A 22900 N N/A 7800 N
1210EK N/A 50.000 mm N/A 90.0000 mm N/A 20.00 mm N/A 7000 rpm N/A 26500 N N/A 9150 N
1211EK N/A 55.000 mm N/A 100.0000 mm N/A 21.00 mm N/A 6300 rpm N/A 27600 N N/A 10600 N
1212EK N/A 60.000 mm N/A 110.0000 mm N/A 22.00 mm N/A 5600 rpm N/A 31200 N N/A 12200 N
1213EK N/A 65.000 mm N/A 120.0000 mm N/A 23.00 mm N/A 5300 rpm N/A 35100 N N/A 14000 N
Unit of Measure
1