Print Back
11200-E Series Self Aligning Ball Bearings with Extended Inner Ring
Unit of Measure
1 

Item #

Bore d

Outside Diameter D1

Width C

Basic Dynamic Radial Load Rating

Basic Static Radial Load Rating Co

Grease or Oil Speed Rating n1

11204E N/A 20.000 mm N/A 47.0000 mm N/A 14 mm N/A 12700 N N/A 3400 N N/A 9000 rpm
11205E N/A 25.000 mm N/A 52.0000 mm N/A 15 mm N/A 14300 N N/A 4000 N N/A 8000 rpm
11206E N/A 30.000 mm N/A 62.0000 mm N/A 16 mm N/A 15600 N N/A 4650 N N/A 6700 rpm
11207E N/A 35.000 mm N/A 72.0000 mm N/A 17 mm N/A 19000 N N/A 6000 N N/A 5600 rpm
11208E N/A 40.000 mm N/A 80.0000 mm N/A 18 mm N/A 19900 N N/A 6950 N N/A 5000 rpm
11209E N/A 45.000 mm N/A 85.0000 mm N/A 19 mm N/A 22900 N N/A 7800 N N/A 4500 rpm
11210E N/A 50.000 mm N/A 90.0000 mm N/A 20 mm N/A 26500 N N/A 9150 N N/A 4300 rpm
11212E N/A 60.000 mm N/A 110.0000 mm N/A 22 mm N/A 31200 N N/A 12200 N N/A 3400 rpm
Unit of Measure
1