Print Back
High Precision Bearings for Ex-Cell-O Spindles
Unit of Measure
1 2 3 

Item #

Bore d

Outside Diameter D1

Width B

Grease Speed Rating Max. n1

Oil Speed Rating Max. n2

Oil Mist Speed Rating Max. n3

XO-165-RBDS N/A 88.903 mm N/A 160.3000 mm N/A 76.20 mm N/A 3000 rpm N/A 4000 rpm N/A 6000 rpm
XO-165-RBDS N/A 88.903 mm N/A 160.3000 mm N/A 76.20 mm N/A 5000 rpm N/A 6500 rpm N/A 9000 rpm
Unit of Measure
1 2 3