Print Back
High Precision Bearings for Ex-Cell-O Spindles
Unit of Measure
1 2 3 

Item #

Bore d

Outside Diameter D1

Width B

Grease Speed Rating Max. n1

Oil Speed Rating Max. n2

Oil Mist Speed Rating Max. n3

XO-20-RBDS N/A 9.530 mm N/A 28.5800 mm N/A 19.00 mm N/A 35000 rpm N/A 45000 rpm N/A 60000 rpm
XO-20-RBDS N/A 9.530 mm N/A 28.5800 mm N/A 19.00 mm N/A 40000 rpm N/A 65000 rpm N/A 80000 rpm
XO-30-RBDS N/A 15.880 mm N/A 38.1000 mm N/A 25.40 mm N/A 6000 rpm N/A 9000 rpm N/A 12000 rpm
XO-30-RBDS N/A 15.880 mm N/A 38.1000 mm N/A 25.40 mm N/A 10000 rpm N/A 12500 rpm N/A 18000 rpm
XO-30-RBDS N/A 15.880 mm N/A 38.1000 mm N/A 25.40 mm N/A 27000 rpm N/A 30000 rpm N/A 35000 rpm
XO-30-RBDS N/A 15.880 mm N/A 38.1000 mm N/A 25.40 mm N/A 30000 rpm N/A 35000 rpm N/A 45000 rpm
XO-30-RBDS N/A 15.880 mm N/A 38.1000 mm N/A 25.40 mm N/A 35000 rpm N/A 40000 rpm N/A 60000 rpm
XO-55-RBDS N/A 20.640 mm N/A 50.8000 mm N/A 25.40 mm N/A 2000 rpm N/A 4000 rpm N/A 6000 rpm
XO-55-RBDS N/A 20.640 mm N/A 50.8000 mm N/A 25.40 mm N/A 5000 rpm N/A 8000 rpm N/A 12000 rpm
XO-55-RBDS N/A 20.640 mm N/A 50.8000 mm N/A 25.40 mm N/A 20000 rpm N/A 22000 rpm N/A 24000 rpm
XO-55-RBDS N/A 20.640 mm N/A 50.8000 mm N/A 25.40 mm N/A 22000 rpm N/A 24000 rpm N/A 32000 rpm
XO-55-RBDS N/A 20.640 mm N/A 50.8000 mm N/A 25.40 mm N/A 24000 rpm N/A 27000 rpm N/A 45000 rpm
XO-57-RBDS N/A 26.990 mm N/A 57.1500 mm N/A 25.40 mm N/A 2000 rpm N/A 4000 rpm N/A 6000 rpm
XO-57-RBDS N/A 26.990 mm N/A 57.1500 mm N/A 25.40 mm N/A 5000 rpm N/A 8000 rpm N/A 12000 rpm
XO-57-RBDS N/A 26.990 mm N/A 57.1500 mm N/A 25.40 mm N/A 20000 rpm N/A 22000 rpm N/A 24000 rpm
XO-57-RBDS N/A 26.990 mm N/A 57.1500 mm N/A 25.40 mm N/A 22000 rpm N/A 24000 rpm N/A 32000 rpm
XO-57-RBDS N/A 26.990 mm N/A 57.1500 mm N/A 25.40 mm N/A 24000 rpm N/A 27000 rpm N/A 45000 rpm
XO-67-RBDS N/A 31.750 mm N/A 61.9100 mm N/A 31.75 mm N/A 3600 rpm N/A 4500 rpm N/A 6000 rpm
XO-67-RBDS N/A 31.750 mm N/A 61.9100 mm N/A 31.75 mm N/A 6000 rpm N/A 8000 rpm N/A 12000 rpm
XO-67-RBDS N/A 31.750 mm N/A 61.9100 mm N/A 31.75 mm N/A 12500 rpm N/A 15000 rpm N/A 22000 rpm
XO-67-RBDS N/A 31.750 mm N/A 61.9100 mm N/A 31.75 mm N/A 14000 rpm N/A 18000 rpm N/A 28000 rpm
XO-67-RBDS N/A 31.750 mm N/A 61.9100 mm N/A 31.75 mm N/A 16000 rpm N/A 20000 rpm N/A 35000 rpm
XO-90-RBDS N/A 41.280 mm N/A 87.3100 mm N/A 41.28 mm N/A 1000 rpm N/A 2000 rpm N/A 4000 rpm
XO-90-RBDS N/A 41.280 mm N/A 87.3100 mm N/A 41.28 mm N/A 3000 rpm N/A 5000 rpm N/A 8000 rpm
XO-90-RBDS N/A 41.280 mm N/A 87.3100 mm N/A 41.28 mm N/A 5000 rpm N/A 7000 rpm N/A 11000 rpm
Unit of Measure
1 2 3