Print Back
5300-UPG Series Double Row Angular Contact Ball Bearings
Unit of Measure
1 

Item #

Bore d

Outside Diameter D1

Width B

Grease Speed Rating n1

Basic Dynamic Radial Load Rating C

Basic Static Radial Load Rating Co

5308UPG N/A 40.000 mm N/A 90.0000 mm N/A 36.50 mm N/A 5000 rpm N/A 49400 N N/A 41500 N
5309UPG N/A 45.000 mm N/A 100.0000 mm N/A 39.70 mm N/A 4500 rpm N/A 61800 N N/A 52000 N
5310UPG N/A 50.000 mm N/A 110.0000 mm N/A 44.40 mm N/A 4000 rpm N/A 81900 N N/A 69500 N
5311UPG N/A 55.000 mm N/A 120.0000 mm N/A 49.20 mm N/A 3800 rpm N/A 95600 N N/A 83000 N
5313UPG N/A 65.000 mm N/A 140.0000 mm N/A 58.70 mm N/A 3200 rpm N/A 138000 N N/A 122000 N
Unit of Measure
1