Print Back
CTB-SS Series Composite Tapped-Base Stainless Steel Units Metric
Unit of Measure
1 

Item #

Shaft Diameter D

Width A

Height H

Dimension L

Basic Dynamic Radial Load Rating C

Basic Static Radial Load Rating Co

CTB20SS N/A 20 mm N/A 36.5 mm N/A 66.7 mm N/A 76.2 mm N/A 10600 N N/A 6550 N
CTB25SS N/A 25 mm N/A 36.5 mm N/A 74.6 mm N/A 82.5 mm N/A 11200 N N/A 7800 N
CTB30SS N/A 30 mm N/A 41.3 mm N/A 85.7 mm N/A 108.0 mm N/A 15600 N N/A 11200 N
CTB35SS N/A 35 mm N/A 44.5 mm N/A 98.4 mm N/A 114.3 mm N/A 20300 N N/A 15300 N
CTB40SS N/A 40 mm N/A 47.6 mm N/A 104.8 mm N/A 120.7 mm N/A 24700 N N/A 19000 N
Unit of Measure
1