Print Back
C2F-SS Series Two-Bolt Composite Flange Stainless Steel Units Metric
Unit of Measure
1 

Item #

Shaft Diameter D

Height H

Height T

Weight W

Basic Dynamic Radial Load Rating C

Basic Static Radial Load Rating Co

C2F20SS N/A 20 mm N/A 112.0 mm N/A 37.5 mm N/A 0.24 kg N/A 10600 N N/A 6550 N
C2F25SS N/A 25 mm N/A 124.0 mm N/A 38.8 mm N/A 0.29 kg N/A 11200 N N/A 7800 N
C2F30SS N/A 30 mm N/A 142.5 mm N/A 42.2 mm N/A 0.44 kg N/A 15600 N N/A 11200 N
C2F35SS N/A 35 mm N/A 156.0 mm N/A 46.4 mm N/A 0.61 kg N/A 20300 N N/A 15300 N
C2F40SS N/A 40 mm N/A 172.2 mm N/A 51.7 mm N/A 0.86 kg N/A 24700 N N/A 19000 N
Unit of Measure
1