Print Back
Unit of Measure

Specifications

Bore d

N/A 8.000 mm

Outside Diameter D1

N/A 22.0000 mm

Width B

N/A 7.00 mm

Fillet Radius ra

N/A 0.30 mm

Grease Speed Rating n1

N/A 30000 rpm

Oil Speed Rating n2

N/A 36000 rpm

Basic Dynamic Radial Load Rating C

N/A 2650 N

Basic Static Radial Load Rating Co

N/A 560 N