Item # |
Bore d |
Outside Diameter D1 |
Width - Overall B |
Basic Radial Load Rating-Dynamic DC |
Basic Radial Load Rating-Static SCO |
Speed Rating-Single and Double Sealed Grease SDG |
---|---|---|---|---|---|---|
488503 | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 40.0000 mm | Width - Overall B N/A 16.6 mm | Basic Radial Load Rating-Dynamic DC N/A 9560 N | Basic Radial Load Rating-Static SCO N/A 4800 N | Speed Rating-Single and Double Sealed Grease SDG N/A 12000 rpm |
487503 | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 40.0000 mm | Width - Overall B N/A 14.3 mm | Basic Radial Load Rating-Dynamic DC N/A 9560 N | Basic Radial Load Rating-Static SCO N/A 4800 N | Speed Rating-Single and Double Sealed Grease SDG N/A 12000 rpm |
88503 | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 40.0000 mm | Width - Overall B N/A 16.6 mm | Basic Radial Load Rating-Dynamic DC N/A 9560 N | Basic Radial Load Rating-Static SCO N/A 4800 N | Speed Rating-Single and Double Sealed Grease SDG N/A 12000 rpm |
87503 | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 40.0000 mm | Width - Overall B N/A 14.3 mm | Basic Radial Load Rating-Dynamic DC N/A 9560 N | Basic Radial Load Rating-Static SCO N/A 4800 N | Speed Rating-Single and Double Sealed Grease SDG N/A 12000 rpm |
WC87503 | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 40.0000 mm | Width - Overall B N/A 14.3 mm | Basic Radial Load Rating-Dynamic DC N/A 9560 N | Basic Radial Load Rating-Static SCO N/A 4800 N | Speed Rating-Single and Double Sealed Grease SDG N/A 12000 rpm |
8503 | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 40.0000 mm | Width - Overall B N/A 14.3 mm | Basic Radial Load Rating-Dynamic DC N/A 9560 N | Basic Radial Load Rating-Static SCO N/A 4800 N | Speed Rating-Single and Double Sealed Grease SDG N/A 12000 rpm |
87501 | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width - Overall B N/A 12.7 mm | Basic Radial Load Rating-Dynamic DC N/A 8190 N | Basic Radial Load Rating-Static SCO N/A 3650 N | Speed Rating-Single and Double Sealed Grease SDG N/A 15000 rpm |
488502 | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width - Overall B N/A 14.4 mm | Basic Radial Load Rating-Dynamic DC N/A 7610 N | Basic Radial Load Rating-Static SCO N/A 3750 N | Speed Rating-Single and Double Sealed Grease SDG N/A 13000 rpm |
488016 | Bore d N/A 16.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width - Overall B N/A 14.4 mm | Basic Radial Load Rating-Dynamic DC N/A 7610 N | Basic Radial Load Rating-Static SCO N/A 3750 N | Speed Rating-Single and Double Sealed Grease SDG N/A 13000 rpm |
487502 | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width - Overall B N/A 12.7 mm | Basic Radial Load Rating-Dynamic DC N/A 7610 N | Basic Radial Load Rating-Static SCO N/A 3750 N | Speed Rating-Single and Double Sealed Grease SDG N/A 13000 rpm |
88502 | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width - Overall B N/A 14.4 mm | Basic Radial Load Rating-Dynamic DC N/A 7610 N | Basic Radial Load Rating-Static SCO N/A 3750 N | Speed Rating-Single and Double Sealed Grease SDG N/A 13000 rpm |
88016 | Bore d N/A 16.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width - Overall B N/A 14.4 mm | Basic Radial Load Rating-Dynamic DC N/A 7610 N | Basic Radial Load Rating-Static SCO N/A 3750 N | Speed Rating-Single and Double Sealed Grease SDG N/A 13000 rpm |
87502 | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width - Overall B N/A 12.7 mm | Basic Radial Load Rating-Dynamic DC N/A 7610 N | Basic Radial Load Rating-Static SCO N/A 3750 N | Speed Rating-Single and Double Sealed Grease SDG N/A 13000 rpm |
87016 | Bore d N/A 16.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width - Overall B N/A 12.7 mm | Basic Radial Load Rating-Dynamic DC N/A 7610 N | Basic Radial Load Rating-Static SCO N/A 3750 N | Speed Rating-Single and Double Sealed Grease SDG N/A 13000 rpm |
87014 | Bore d N/A 14.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width - Overall B N/A 12.7 mm | Basic Radial Load Rating-Dynamic DC N/A 7610 N | Basic Radial Load Rating-Static SCO N/A 3650 N | Speed Rating-Single and Double Sealed Grease SDG N/A 13000 rpm |
WC87502 | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width - Overall B N/A 12.7 mm | Basic Radial Load Rating-Dynamic DC N/A 7610 N | Basic Radial Load Rating-Static SCO N/A 3750 N | Speed Rating-Single and Double Sealed Grease SDG N/A 13000 rpm |
WC87016 | Bore d N/A 16.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width - Overall B N/A 12.7 mm | Basic Radial Load Rating-Dynamic DC N/A 7610 N | Basic Radial Load Rating-Static SCO N/A 3750 N | Speed Rating-Single and Double Sealed Grease SDG N/A 13000 rpm |
8502 | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width - Overall B N/A 12.7 mm | Basic Radial Load Rating-Dynamic DC N/A 7610 N | Basic Radial Load Rating-Static SCO N/A 3750 N | Speed Rating-Single and Double Sealed Grease SDG N/A 13000 rpm |
8016 | Bore d N/A 16.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width - Overall B N/A 12.7 mm | Basic Radial Load Rating-Dynamic DC N/A 7610 N | Basic Radial Load Rating-Static SCO N/A 3650 N | Speed Rating-Single and Double Sealed Grease SDG N/A 13000 rpm |
8014 | Bore d N/A 14.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width - Overall B N/A 12.7 mm | Basic Radial Load Rating-Dynamic DC N/A 7610 N | Basic Radial Load Rating-Static SCO N/A 3650 N | Speed Rating-Single and Double Sealed Grease SDG N/A 13000 rpm |
88013 | Bore d N/A 13.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width - Overall B N/A 15.4 mm | Basic Radial Load Rating-Dynamic DC N/A 6890 N | Basic Radial Load Rating-Static SCO N/A 3050 N | Speed Rating-Single and Double Sealed Grease SDG N/A 15000 rpm |
WC87501 | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width - Overall B N/A 12.7 mm | Basic Radial Load Rating-Dynamic DC N/A 6890 N | Basic Radial Load Rating-Static SCO N/A 2400 N | Speed Rating-Single and Double Sealed Grease SDG N/A 15000 rpm |
88501 | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width - Overall B N/A 15.4 mm | Basic Radial Load Rating-Dynamic DC N/A 6760 N | Basic Radial Load Rating-Static SCO N/A 3050 N | Speed Rating-Single and Double Sealed Grease SDG N/A 15000 rpm |
88011 | Bore d N/A 11.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width - Overall B N/A 15.4 mm | Basic Radial Load Rating-Dynamic DC N/A 6760 N | Basic Radial Load Rating-Static SCO N/A 3000 N | Speed Rating-Single and Double Sealed Grease SDG N/A 15000 rpm |
8501 | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width - Overall B N/A 12.7 mm | Basic Radial Load Rating-Dynamic DC N/A 6760 N | Basic Radial Load Rating-Static SCO N/A 3050 N | Speed Rating-Single and Double Sealed Grease SDG N/A 15000 rpm |