1 2
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
XLS-1 7/8 | Bore d N/A 1.875 in | Outside Diameter D1 N/A 3.1875 in | Width B N/A 0.6250 in | Grease Speed Rating n1 N/A 8200 rpm | Basic Dynamic Radial Load Rating C N/A 29600 N | Basic Static Radial Load Rating Co N/A 23600 N |
XLS-2 1/2-S | Bore d N/A 2.500 in | Outside Diameter D1 N/A 3.8750 in | Width B N/A 0.6875 in | Grease Speed Rating n1 N/A 6500 rpm | Basic Dynamic Radial Load Rating C N/A 26000 N | Basic Static Radial Load Rating Co N/A 22000 N |
XLS-1 3/4 | Bore d N/A 1.750 in | Outside Diameter D1 N/A 3.0000 in | Width B N/A 0.5625 in | Grease Speed Rating n1 N/A 8200 rpm | Basic Dynamic Radial Load Rating C N/A 25100 N | Basic Static Radial Load Rating Co N/A 20000 N |
XLS-1 5/8 | Bore d N/A 1.625 in | Outside Diameter D1 N/A 2.8750 in | Width B N/A 0.5625 in | Grease Speed Rating n1 N/A 9000 rpm | Basic Dynamic Radial Load Rating C N/A 24200 N | Basic Static Radial Load Rating Co N/A 18600 N |
XLS-1 1/2 | Bore d N/A 1.500 in | Outside Diameter D1 N/A 2.6875 in | Width B N/A 0.5625 in | Grease Speed Rating n1 N/A 9800 rpm | Basic Dynamic Radial Load Rating C N/A 23800 N | Basic Static Radial Load Rating Co N/A 17000 N |
XLS-1 3/8 | Bore d N/A 1.375 in | Outside Diameter D1 N/A 2.5625 in | Width B N/A 0.5625 in | Grease Speed Rating n1 N/A 11000 rpm | Basic Dynamic Radial Load Rating C N/A 22500 N | Basic Static Radial Load Rating Co N/A 15600 N |
XLS-5 | Bore d N/A 5.000 in | Outside Diameter D1 N/A 7.0000 in | Width B N/A 1.0000 in | Grease Speed Rating n1 N/A 3400 rpm | Basic Dynamic Radial Load Rating C N/A 7800 N | Basic Static Radial Load Rating Co N/A 91500 N |
1 2