1 2
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
126-KR | Bore d N/A 130.000 mm | Outside Diameter D1 N/A 200.0000 mm | Width B N/A 33.00 mm | Grease Speed Rating n1 N/A 3200 rpm | Basic Dynamic Radial Load Rating C N/A 138000 N | Basic Static Radial Load Rating Co N/A 150000 N |
130-KR | Bore d N/A 150.000 mm | Outside Diameter D1 N/A 225.0000 mm | Width B N/A 33.00 mm | Grease Speed Rating n1 N/A 2600 rpm | Basic Dynamic Radial Load Rating C N/A 156000 N | Basic Static Radial Load Rating Co N/A 176000 N |
132-KR | Bore d N/A 160.000 mm | Outside Diameter D1 N/A 240.0000 mm | Width B N/A 38.00 mm | Grease Speed Rating n1 N/A 2400 rpm | Basic Dynamic Radial Load Rating C N/A 178000 N | Basic Static Radial Load Rating Co N/A 204000 N |
134-KR | Bore d N/A 170.000 mm | Outside Diameter D1 N/A 260.0000 mm | Width B N/A 42.00 mm | Grease Speed Rating n1 N/A 2200 rpm | Basic Dynamic Radial Load Rating C N/A 212000 N | Basic Static Radial Load Rating Co N/A 245000 N |
136-KR | Bore d N/A 180.000 mm | Outside Diameter D1 N/A 280.0000 mm | Width B N/A 46.00 mm | Grease Speed Rating n1 N/A 2000 rpm | Basic Dynamic Radial Load Rating C N/A 234000 N | Basic Static Radial Load Rating Co N/A 290000 N |
138-KR | Bore d N/A 190.000 mm | Outside Diameter D1 N/A 290.0000 mm | Width B N/A 46.00 mm | Grease Speed Rating n1 N/A 2000 rpm | Basic Dynamic Radial Load Rating C N/A 242000 N | Basic Static Radial Load Rating Co N/A 305000 N |
140-KR | Bore d N/A 200.000 mm | Outside Diameter D1 N/A 310.0000 mm | Width B N/A 51.00 mm | Grease Speed Rating n1 N/A 1900 rpm | Basic Dynamic Radial Load Rating C N/A 276000 N | Basic Static Radial Load Rating Co N/A 355000 N |
144-KR | Bore d N/A 220.000 mm | Outside Diameter D1 N/A 340.0000 mm | Width B N/A 56.00 mm | Grease Speed Rating n1 N/A 1800 rpm | Basic Dynamic Radial Load Rating C N/A 345000 N | Basic Static Radial Load Rating Co N/A 480000 N |
148-KR | Bore d N/A 240.000 mm | Outside Diameter D1 N/A 360.0000 mm | Width B N/A 56.00 mm | Grease Speed Rating n1 N/A 1700 rpm | Basic Dynamic Radial Load Rating C N/A 351000 N | Basic Static Radial Load Rating Co N/A 510000 N |
152-KR | Bore d N/A 260.000 mm | Outside Diameter D1 N/A 400.0000 mm | Width B N/A 65.00 mm | Grease Speed Rating n1 N/A 1500 rpm | Basic Dynamic Radial Load Rating C N/A 423000 N | Basic Static Radial Load Rating Co N/A 655000 N |
156-KR | Bore d N/A 280.000 mm | Outside Diameter D1 N/A 420.0000 mm | Width B N/A 65.00 mm | Grease Speed Rating n1 N/A 1400 rpm | Basic Dynamic Radial Load Rating C N/A 436000 N | Basic Static Radial Load Rating Co N/A 695000 N |
160-KR | Bore d N/A 300.000 mm | Outside Diameter D1 N/A 460.0000 mm | Width B N/A 74.00 mm | Grease Speed Rating n1 N/A 1200 rpm | Basic Dynamic Radial Load Rating C N/A 520000 N | Basic Static Radial Load Rating Co N/A 850000 N |
164-KR | Bore d N/A 320.000 mm | Outside Diameter D1 N/A 480.0000 mm | Width B N/A 74.00 mm | Grease Speed Rating n1 N/A 1100 rpm | Basic Dynamic Radial Load Rating C N/A 527000 N | Basic Static Radial Load Rating Co N/A 900000 N |
1 2