1 2
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
7206-P | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 16.00 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 21200 N | Basic Static Radial Load Rating Co N/A 12700 N |
7205-P | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 15.00 mm | Grease Speed Rating n1 N/A 10000 rpm | Basic Dynamic Radial Load Rating C N/A 16800 N | Basic Static Radial Load Rating Co N/A 10400 N |
7204-P | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 47.0000 mm | Width B N/A 14.00 mm | Grease Speed Rating n1 N/A 12000 rpm | Basic Dynamic Radial Load Rating C N/A 14800 N | Basic Static Radial Load Rating Co N/A 8300 N |
7203-P | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 40.0000 mm | Width B N/A 12.00 mm | Grease Speed Rating n1 N/A 15000 rpm | Basic Dynamic Radial Load Rating C N/A 11700 N | Basic Static Radial Load Rating Co N/A 6000 N |
7202-P | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width B N/A 11.00 mm | Grease Speed Rating n1 N/A 17000 rpm | Basic Dynamic Radial Load Rating C N/A 8840 N | Basic Static Radial Load Rating Co N/A 4250 N |
7201-P | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width B N/A 10.00 mm | Grease Speed Rating n1 N/A 18000 rpm | Basic Dynamic Radial Load Rating C N/A 7610 N | Basic Static Radial Load Rating Co N/A 3750 N |
7200-P | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 30.0000 mm | Width B N/A 9.00 mm | Grease Speed Rating n1 N/A 19000 rpm | Basic Dynamic Radial Load Rating C N/A 7020 N | Basic Static Radial Load Rating Co N/A 3200 N |
1 2