26 - 32 of 32 | Results Per Page | View | Unit of Measure
1 2 

Item #

Bore d

Outside Diameter D1

Width B

Grease Speed Rating n1

Basic Dynamic Radial Load Rating C

Basic Static Radial Load Rating Co

Sort by
N/A 30.000 mm N/A 62.0000 mm N/A 16.00 mm N/A 8500 rpm N/A 21200 N N/A 12700 N
N/A 25.000 mm N/A 52.0000 mm N/A 15.00 mm N/A 10000 rpm N/A 16800 N N/A 10400 N
N/A 20.000 mm N/A 47.0000 mm N/A 14.00 mm N/A 12000 rpm N/A 14800 N N/A 8300 N
N/A 17.000 mm N/A 40.0000 mm N/A 12.00 mm N/A 15000 rpm N/A 11700 N N/A 6000 N
N/A 15.000 mm N/A 35.0000 mm N/A 11.00 mm N/A 17000 rpm N/A 8840 N N/A 4250 N
N/A 12.000 mm N/A 32.0000 mm N/A 10.00 mm N/A 18000 rpm N/A 7610 N N/A 3750 N
N/A 10.000 mm N/A 30.0000 mm N/A 9.00 mm N/A 19000 rpm N/A 7020 N N/A 3200 N
26 - 32 of 32 | Results Per Page | View | Unit of Measure
1 2