1900-RD Series Matched Angular Contact Ball Bearing Assemblies
Matched Angular Contact Ball Bearing Assemblies
1 2
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
1906-RD | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 47.0000 mm | Width B N/A 18.00 mm | Grease Speed Rating n1 N/A 11000 rpm | Basic Dynamic Radial Load Rating C N/A 15900 N | Basic Static Radial Load Rating Co N/A 14300 N |
1904-RD | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 37.0000 mm | Width B N/A 18.00 mm | Grease Speed Rating n1 N/A 14000 rpm | Basic Dynamic Radial Load Rating C N/A 15300 N | Basic Static Radial Load Rating Co N/A 11600 N |
1905-RD | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 42.0000 mm | Width B N/A 18.00 mm | Grease Speed Rating n1 N/A 13000 rpm | Basic Dynamic Radial Load Rating C N/A 12400 N | Basic Static Radial Load Rating Co N/A 10800 N |
1903-RD | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 30.0000 mm | Width B N/A 14.00 mm | Grease Speed Rating n1 N/A 18000 rpm | Basic Dynamic Radial Load Rating C N/A 8710 N | Basic Static Radial Load Rating Co N/A 6100 N |
1902-RD | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 28.0000 mm | Width B N/A 14.00 mm | Grease Speed Rating n1 N/A 19000 rpm | Basic Dynamic Radial Load Rating C N/A 7930 N | Basic Static Radial Load Rating Co N/A 5400 N |
1901-RD | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 24.0000 mm | Width B N/A 12.00 mm | Grease Speed Rating n1 N/A 24000 rpm | Basic Dynamic Radial Load Rating C N/A 5270 N | Basic Static Radial Load Rating Co N/A 3550 N |
1900-RD | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 22.0000 mm | Width B N/A 12.00 mm | Grease Speed Rating n1 N/A 26000 rpm | Basic Dynamic Radial Load Rating C N/A 5070 N | Basic Static Radial Load Rating Co N/A 3100 N |
1 2