1900-RD Series Matched Angular Contact Ball Bearing Assemblies
Matched Angular Contact Ball Bearing Assemblies
1 2
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
1928-RD | Bore d N/A 140.000 mm | Outside Diameter D1 N/A 190.0000 mm | Width B N/A 48.00 mm | Grease Speed Rating n1 N/A 2600 rpm | Basic Dynamic Radial Load Rating C N/A 156000 N | Basic Static Radial Load Rating Co N/A 220000 N |
1930-RD | Bore d N/A 150.000 mm | Outside Diameter D1 N/A 210.0000 mm | Width B N/A 56.00 mm | Grease Speed Rating n1 N/A 2200 rpm | Basic Dynamic Radial Load Rating C N/A 203000 N | Basic Static Radial Load Rating Co N/A 300000 N |
1932-RD | Bore d N/A 160.000 mm | Outside Diameter D1 N/A 220.0000 mm | Width B N/A 56.00 mm | Grease Speed Rating n1 N/A 2100 rpm | Basic Dynamic Radial Load Rating C N/A 208000 N | Basic Static Radial Load Rating Co N/A 315000 N |
1934-RD | Bore d N/A 170.000 mm | Outside Diameter D1 N/A 230.0000 mm | Width B N/A 56.00 mm | Grease Speed Rating n1 N/A 1900 rpm | Basic Dynamic Radial Load Rating C N/A 216000 N | Basic Static Radial Load Rating Co N/A 340000 N |
1938-RD | Bore d N/A 190.000 mm | Outside Diameter D1 N/A 260.0000 mm | Width B N/A 66.00 mm | Grease Speed Rating n1 N/A 1800 rpm | Basic Dynamic Radial Load Rating C N/A 281000 N | Basic Static Radial Load Rating Co N/A 440000 N |
1936-RD | Bore d N/A 180.000 mm | Outside Diameter D1 N/A 250.0000 mm | Width B N/A 66.00 mm | Grease Speed Rating n1 N/A 1800 rpm | Basic Dynamic Radial Load Rating C N/A 276000 N | Basic Static Radial Load Rating Co N/A 425000 N |
1940-RD | Bore d N/A 200.000 mm | Outside Diameter D1 N/A 280.0000 mm | Width B N/A 76.00 mm | Grease Speed Rating n1 N/A 1600 rpm | Basic Dynamic Radial Load Rating C N/A 351000 N | Basic Static Radial Load Rating Co N/A 550000 N |
1 2